PUP6AS04BL-G

Copper Cable

Copper Cable, Cat 6A, 4-Pair, 23 AWG, UTP, CMP, Black, 1000ft/305m

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

FEP

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.25

Nominal Diameter (mm)

6.3

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

Black

Standards Met

ANSI/TIA-568-C.2

Flammability Rating

CMP

Product Type

Copper Cable

Application

Indoor

Cable Color

Black

Cable Type

U/UTP

Keywords

Category 6A, Cat 6A, TX6A

Length (ft.)

1000.00

Operating Temperature

-4°F to 194°F (-20°C to 90°C)

Performance Level

Category 6A

Weight (Kg)

14.2

Weight (lb)

31.20

RoHS Compliancy Status

Compliant

Min. Order Qty.

36,000

Product Category

Copper Cable

Packaging Details

UPC

61305636306

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7043

Std. Ctn. Qty.

36000

Std. Ctn. Volume (cf)

61.3556

Resources

Flyers

Category 6A UTP Guaranteed Headroom Platform North America

US English

Specification Sheets

Category 6A UTP Copper Cable

US English

White Papers

The Advantages of a Varying Length Segmented Foil Tape in Category 6A UTP Cable

US English

Related Products