best seller

PUP6C04WH-F

Copper Cable

Category 6 copper cable, 4-pair, 23AWG, U/UTP, CMP, White, 1000 feet in a carton.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.224

Nominal Diameter (mm)

5.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Operating Temperature

-20°C to 60°C (-4°F to 140°F)

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Note

Available Everywhere Except USA

Part Features

Third party tested, Tested beyond the standards and Easy payout carton

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

36,000

Packaging Details

UPC

07498372065

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.6721

Std. Ctn. Qty.

36000

Std. Ctn. Volume (cf)

60.1944

Resources

Specification Sheets

TX6™ Category 6 U/UTP Copper Cable

US English

Flyers

Guaranteed Performance Beyond the Standards TX6™ UTP Copper Cabling Systems

US English

Certifications

ETL PUPC04-F Channel Report of Test Certificate

US English

Related Products