PUP6XC04WH-UG

Copper Cable

Copper cable, category 6A UTP, plenum (CMP), 4-pair, conductors are 23 AWG with FEP insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a flame-retardant PVC jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.325

Nominal Diameter (mm)

8.3

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.1

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

167

Package Type

Reel

Color

White

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

Application

Indoor

Cable Type

U/UTP

Note

Available in North America and Mexico

Part Features

Extended temperature range, Innovative pair divider, Descending length cable markings and bulk packaging

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

9,000

Packaging Details

UPC

07498398109

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7802

Std. Ctn. Qty.

18000

Std. Ctn. Volume (cf)

32.0434

Resources

Specification Sheets

Category 6A UTP Copper Cable

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Installation Documents

Category 6A Standard Compliant UTP Copper Cable: PN576

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System Testing Procedures: PN524B

US English

Certifications

ETL Report of Test: 101150585CRT-001

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Related Products