PUR5050WH-A

Copper Cable

Copper Cable, Cat 5, 50-Pair, 24 AWG, UTP, CMR, White, 1000ft/305m

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.686

Nominal Diameter (mm)

17.4

Insulation Diameter (In.)

0.048

Insulation Diameter (mm)

1.22

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Note

Available in Asia Pacific and Latin America.

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378122

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.4646

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Related Products