PUR5504WHY

Copper Cable

Copper cable, category 5e UTP, riser (CMR), 4-pair, conductors are 24 AWG construction with polyethylene insulation, twisted in pairs and protected by a flame-retardant PVC jacket, white.

Specifications

Note

Available in Asia Pacific and Latin America.

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.193

Nominal Diameter (mm)

4.9

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

White

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

1.2

Part Features

Third party tested, Tested beyond the standards and Easy payout carton

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

27

Packaging Details

UPC

07498305839

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3864

Std. Ctn. Qty.

27

Std. Ctn. Volume (cf)

37.4327

Resources

Certifications

ETL PUR5504 Channel Report of Test Certificate

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Certifications

ETL PUR5504 Cable Report of Test Certificate

US English

Specification Sheets

TX5500 Category 5e U/UTP Copper Cable (CMR): WW-COSP212

US English

Specification Sheets

TX5500™ U/UTP Copper Cable COSP393

US English

System Warranty

Category 5e UTP Guaranteed Headroom Platform (Europe, Middle East, Africa, Asia, Latin America): COFL17--WW-UKE

US English

Related Products