PUR5C04BU-F

Copper Cable

Category 5e copper cable, 4-Pair, 24AWG, U/UTP, Blue, 1000ft Carton

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.189

Nominal Diameter (mm)

4.8

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

Blue

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

1.2

Note

Available in Canada

Part Features

Third party tested, Descending length cable markings, Tested beyond the standards and Easy payout carton

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

36,000

Packaging Details

UPC

07498333412

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.6567

Std. Ctn. Qty.

36000

Std. Ctn. Volume (cf)

59.6408

Resources

Specification Sheets

TX5e™ Category 5e U/UTP Copper Cable

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL PUR5C04-F Channel Report of Test Certificate

US English

Related Products