best seller

PUR6004WH-W

Copper Cable

Copper cable, enhanced category 6 U/UTP, riser (CMR), 4-pair, conductors are 23 AWG construction with polyolefin (PE) insulation, twisted in pairs, separated by an integrated pair divider, and protected by a flame-retardant PVC jacket. Packaged in an easy-payout carton, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.231

Nominal Diameter (mm)

5.8

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

White

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Note

Available in North America

Part Features

Third party tested, Integrated pair divider and Reelex™ packaging

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

12,000

Packaging Details

UPC

07498366932

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0013

Std. Ctn. Qty.

36000

Std. Ctn. Volume (cf)

1,152.0000

Resources

Certifications

ETL PUR6004 Channel Report of Test Certificate

US English

Specification Sheets

TX6000™ Enhanced Category 6 U/UTP Copper Cable

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Flyers

Category 6 UTP Guaranteed Headroom Platform North America

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Certifications

ETL PUR6004 Cable Report of Test Certificate

US English

System Warranty

Category 6 UTP Guaranteed Headroom Platform North America

US English

Related Products