PUR6A04BU-CG

Copper Cable

Copper cable, category 6A UTP, riser (CMR), 4-pair, conductors are 23 AWG with HDPE insulation, twisted in pairs, separated by a separator and protected by a by a flame retardant PVC jacket, blue.

Specifications

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Part Features

Interoperable, MaTriX technology, Superior headroom warranty, Round cable design, Extended temperature range and Cross-divider

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18,000

Packaging Details

UPC

07498339938

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.2068

Std. Ctn. Qty.

18000

Std. Ctn. Volume (cf)

39.7222

Resources

Certifications

ETL Short Channel Report of Test Certificate (PUR6A04)

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Selection Guides

TX6A 10GIg UTP Copper Cabling System: COSG03--SA-ENG

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

TX6A™ 10Gig™ U/UTP Copper Cable with MaTriX Technology

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System with MaTriX Technology: PN390B

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System Testing Procedures: PN524B

US English

Specification Sheets

TX6A 10Gig UTP Copper Cable with MaTriX Technology: COSP290--SA-JPN

US English

Specification Sheets

TX6A 10Gig UTP Copper Cable with MaTriX Technology: COSP290--WW-ITA

US English

Specification Sheets

TX6A 10Gig UTP Copper Cable with MaTriX Technology: COSP290--WW-RUS

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Certifications

ETL Channel Report of Test Certificate (PUR6A04)

US English

Related Products