best seller

PUR6AM04BU-CG

Copper Cable

Copper Cable, Cat 6A Advanced MaTriX, 4-Pair, 23AWG, U/UTP, CMR, Blue, 1000ft/305m

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.285

Nominal Diameter (mm)

7.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

Blue

Flammability Rating

Riser (CMR)

Performance Level

Category 6A

Cable Type

U/UTP

Length (ft.)

1000

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

Application

Indoor

Note

Available in North and Latin America

Part Features

MaTriX Technology, Interoperable, Superior headroom warranty, Round cable design, Highest density, Descending length cable markings

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498307141

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4256

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

48.5120

Resources

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Certifications

ETL PUR6AM04 Channel Report of Test Certificate

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Selection Guides

TX6A™ 10Gig™ UTP Copper Cabling System with Advanced MaTriX Technology

US English

Certifications

ETL PUR6AM04 & 28 AWG Cords Channel Report of Test Certificate

US English

Specification Sheets

TX6A™ 10Gig™ UTP Copper Cable - D-COSP369

US English

Related Products