best seller

PUR6ASD04BU-CG

Copper Cable

The copper cable is Category 6A SD (riser CMR) UTP, 4-pair with conductors that are 26 AWG construction with flame-retardant PVC insulation. The cable is twisted in pairs, separated by an integrated pair divider, surrounded by a patent-pending MaTriX tape, and protected by a low-smoke, flame-retardant PVC jacket. It is ideal for installations up to 70 meters and is the smallest-diameter Category 6A UTP cable on the market at 0.24 (6.1mm). It is blue and 1000' (305m) long.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

26

Nominal Diameter (In.)

0.24

Nominal Diameter (mm)

6.1

Insulation Diameter (In.)

0.02

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

Blue

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

0.7

Note

Available in North and Latin America

Part Features

Interoperable, MaTriX technology, Superior headroom warranty, Smaller cable diameter than most Category 6 cable and round flexible design and Extended temperature range

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

27,000

Packaging Details

UPC

07498333162

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7303

Std. Ctn. Qty.

27000

Std. Ctn. Volume (cf)

46.7194

Resources

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Videos

Benefits of Category 6A Small Diameter UTP Copper Cable with MaTriX Technology

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Selection Guides

TX6A 10GIg UTP Copper Cabling System: COSG03--SA-ENG

US English

Product Bulletins

TX6A-SD 10Gig UTP Copper Cabling System: COCB07--SA-ENG

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL 4 Connector Channel Report of Test Certificate (PUR6ASD04)

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System with MaTriX Technology: PN390B

US English

Specification Sheets

TX6A-SD 10Gig UTP Copper Cable with MaTriX Technology: COSP289--WW-ITA

US English

Specification Sheets

TX6A-SD 10Gig UTP Copper Cable with MaTriX Technology: COSP289--SA-JPN

US English

Specification Sheets

TX6A-SD 10Gig UTP Copper Cable with MaTriX Technology: COSP289--WW-RUS

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System Testing Procedures: PN524B

US English

Technical References

Advantages of Using Small Diameter Cables: TR125

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Specification Sheets

TX6A-SD™ 10Gig™ U/UTP Copper Cable with MaTriX Technology: COSP289

US English

Selection Guides

TX6A™ 10Gig™ UTP Copper Cabling System with Advanced MaTriX Technology

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Related Products