PUR6C04WH-U

Copper Cable

Copper cable, category 6 U/UTP, riser (CMR), 4-pair, conductors are 23 AWG construction with polyolefin insulation, twisted in pairs, separated by a tape, and protected by a flame-retardant PVC jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.21

Nominal Diameter (mm)

5.3

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

White

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Maximum Wire Insulation Diameter (mm)

1.0

Note

Available in North America

Part Features

Third party tested, Tested beyond the standards and Easy payout carton

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

12,000

Packaging Details

UPC

07498322095

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7315

Std. Ctn. Qty.

36000

Std. Ctn. Volume (cf)

62.3333

Resources

Certifications

ETL PUR6C04-U Channel Report of Test Certificate

US English

Specification Sheets

TX6 Category 6 U/UTP Copper Cable

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Flyers

Guaranteed Performance Beyond the Standards TX6™ UTP Copper Cabling Systems

US English

Related Products