PUR6C2804BU-U

Copper Cable

Copper Cable, Category 6, 4-pair, 28 AWG, U/UTP, CMR, Blue, 1000 feet / 305 meters, Blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

28

Nominal Diameter (In.)

0.15

Nominal Diameter (mm)

3.8

Insulation Diameter (In.)

0.02

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Reel in a box

Color

Blue

Flammability Rating

Riser (CMR)

Application

Indoor

Cable Type

U/UTP

Length (ft.)

1000

Maximum Wire Insulation Diameter (mm)

0.7

Note

Available in North America

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

Part Features

Third party tested, Smaller cable diameter and round flexible design, Cross-divider and Easy payout carton

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

14,000

Packaging Details

UPC

61305616759

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.4523

Std. Ctn. Qty.

42000

Std. Ctn. Volume (cf)

60.9975

Resources

Specification Sheets

Tx6-28™ Category 6 U/Utp 28 Awg Copper Cable – North America

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Related Products