PUR6C2804WH-U

Copper Cable

Copper Cable, Category 6, 4-pair, 28 AWG, U/UTP, CMR, White, 1000 feet / 305 meters, White.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

CMR – Flame-retardant PVC

Conductor Gauge (AWG)

28

Nominal Diameter (mm)

3.8

Number of Pairs

4

Maximum Installation Temperature (°F)

122

Package Type

Reel in a box

Color

White

Flammability Rating

Riser (CMR)

Application

Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16

CE Compliant

NA

Cable Type

U/UTP

Length (ft.)

1000

Part Features

Third party tested, Smaller cable diameter and round flexible design, Cross-divider and Easy payout carton

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

14,000

Packaging Details

UPC

61305616765

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.4523

Std. Ctn. Qty.

42000

Std. Ctn. Volume (cf)

60.9975

Resources

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Specification Sheets

Tx6-28™ Category 6 U/Utp 28 Awg Copper Cable – North America

US English

Certifications

Test Verification of Conformity

US English

Related Products