PUY6C04BL-CED

Copper Cable

Copper Cable, Category 6, 4-pair, 24 AWG, U/UTP, LSZH (IEC 60332-3), EuroClass Cca-s1a-d1-a1, Black, 1640ft/500m

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

LSFRZH

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.24

Nominal Diameter (mm)

6.1

Number of Pairs

4

Sub Brand

IndustrialNet™

Maximum Installation Temperature (°F)

122

Package Type

Easy Payout Carton

Color

Black

Standards Met

ISO 11801 Class E, IEC 61156-5 Category 6, ANSI/TIA-568-C.2 Category 6

Flammability Rating

LSZH-3

Application

Indoor

CE Compliant

Euroclass Cca-s1a,d1,a1

Cable Color

Black

Cable Type

U/UTP

ETIM Number

EC003249

Length (ft.)

1640.00

Note

Available for Europe only

Operating Temperature

-20°C to 75°C (-4°F to 167°F) during operation

Performance Level

Category 6

Weight (Kg)

21.0

Weight (lb)

46.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

61305631206

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1475

Std. Ctn. Qty.

14

Std. Ctn. Volume (cf)

30.0657

Resources

Specification Sheets

TX6™ Category 6 U/UTP Copper Cable - Europe

US English

Certifications

Declaration Of Performance No. PAN-DOP-CC035

US English

Certifications

Report Of Test

US English

Related Products