PUY6C04IG-CED

Copper Cable

Copper Cable, Category 6, 4-pair, 24 AWG, U/UTP, LSZH (IEC 60332-3), EuroClass Cca-s1a-d1-a1, Intl. Gray, 1640ft/500m

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

LSFRZH

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.24

Nominal Diameter (mm)

6.1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

International Gray

Standards Met

ISO 11801 Class E, IEC 61156-5 Category 6, ANSI/TIA-568-C.2 Category 6

Flammability Rating

LSZH-3 (60332-3)

Application

Indoor

CE Compliant

Euroclass Cca-s1a-d1-a1

Cable Color

International Gray

Cable Type

U/UTP

ETIM Number

EC003249

Length (ft.)

1640.00

Note

Available for Europe only

Performance Level

Category 6

Weight (Kg)

21.0

Weight (lb)

46.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

61305631207

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.5055

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

30.0657

Resources

Certifications

Declaration Of Performance No. PAN-DOP-CC035

US English

Certifications

Report Of Test

US English

Specification Sheets

TX6™ Category 6 U/UTP Copper Cable - Europe

UK English

Related Products