PUZ6004WH-CED

Copper Cable

Copper cable, enhanced category 6 U/UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG construction with HDPE insulation, twisted in pairs, separated by a cross divider, and all four pairs are covered by a LSZH jacket, white.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.244

Nominal Diameter (mm)

6.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1640

CE Compliant

Euroclass Dca,s1a,d2,a1

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Note

Available in Asia Pacific, EMEA and Latin America

Part Features

Third party tested, Tested beyond the standards and Packaged on a reel

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498386173

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0720

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

37.2962

Resources

Certifications

Declaration of Performance No. PAN-DOP-CC010

US English

Specification Sheets

TX6000 Category 6 Copper Cable - UTP Spec Sheet: COSP302--WW

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Related Products