PUZ6AM04BU-CEG

Copper Cable

Category 6A Advanced MaTriX, 4-Pair, 23AWG copper cable, U/UTP, LSZH (Low Smoke Zero Halogen, IEC60332-3), Blue, Euro pallet, 1000ft/305m

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.29

Nominal Diameter (mm)

7.1

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1000

Application

Indoor

CE Compliant

Euroclass Dca-s2,d2,a1

Cable Type

U/UTP

Note

Available in Europe and Latin America

Part Features

MaTriX Technology, Interoperable, Superior headroom warranty, Round cable design, Highest density, Descending length cable markings

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498370737

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1728

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

39.1111

Resources

Certifications

ETL PUZ6AM04 CHANNEL REPORT OF TEST CERTIFICATE

US English

Certifications

Declaration of Performance No. PAN-DOP-CC012

US English

Specification Sheets

TX6A™ 10Gig™ UTP Copper Cable - D-COSP369

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Related Products