CHR3RGBIW

RCA 1/3 Insert

1/3 insert with three RCA pass-through couplers. RCA insert colors are red, green, and blue. R,G,B component video, Off White.

Specifications

Height (In.)

0.82

Height (mm)

21.0

Termination Style

Pass-through

Width (In.)

1.64

Width (mm)

41.5

Insert Color

Red, green, blue

Color

Off White

CE Compliant

Yes

Depth (In.)

1.15

Depth (mm)

29.3

Material

ABS/Brass

No. of Module Spaces

3

RG Designation

RG-6 and RG-59

Thickness (In.)

1.15

Thickness (mm)

29.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364479

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0073

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0730

Resources

Part Drawings

Mini-Com RCA 1/3 Insert: 02190-10

US English

Line Cards

NetKey Cabling System

UK English

Part Drawings

Mini-Com RCA 1/3 Insert: 02190-10

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Mini-Com RCA 1/3 Insert: 02190-10

US English

Catalog Cut Sheets

CHR3RGBIW Product Page

US English

Press Releases

RCA Coupler Inserts Deliver Audio and Video Compatibility

US English

Line Cards

NetKey Cabling System

UK English

Related Products