CJSVBL

S-Video Module

Module supplied with one S-Video connector, Black.

Specifications

Module Type

Mini-Com

Depth (In.)

1.37

Depth (mm)

34.8

Height (In.)

0.71

Height (mm)

18.1

Termination Style

Punchdown

Width (In.)

0.61

Width (mm)

15.5

No. of Module Spaces

1

Color

Black

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379306

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0324

Resources

Installation Documents

Mini-Com RCA and S-Video 110 Style Punchdown Modules

US English

Part Drawings

Mini-Com S-Video Punchdown Module: 00839-18

US English

Part Drawings

Mini-Com S-Video Punchdown Module COCJSVXX--ENG

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Mini-Com S-Video Punchdown Module - 00839-18

US English

Related Products