CM35MSCIWY

3.5mm Stereo Coupler Module

3.5mm stereo coupler module, Off White.

Specifications

Note

CM35MSCIWY replaces CM35MSCIW

Termination Style

Pass-through

Module Type

Mini-Com

Color

Off White

No. of Module Spaces

1

CE Compliant

Yes

Depth (In.)

1.89

Depth (mm)

47.9

Height (In.)

0.72

Height (mm)

18.3

Material

ABS/Zinc Plated

Width (In.)

0.61

Width (mm)

15.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303572

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0378

Resources

Catalog Cut Sheets

CMRPRIW Product Page

US English

Part Drawings

Mini-Com 3.5mm Stereo Coupler Module: 02479-190

US English

Part Drawings

MINI-COM 3.5mm (1/8") HEAD PHONE JACK COUPLER COCM35MSCXXY--ENG

US English

Part Drawings

Mini-Com 3.5mm Stereo Coupler Module: 02479-190

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Related Products