CMBA75AWY

BNC Module

Module supplied with 75 ohm industry standard BNC coupler, Arctic White.

Specifications

Note

CMBA75AWY replaces CMBA75AW

Termination Style

Coupler

Module Type

Mini-Com

Performance Level

75 ohm

Color

Arctic White

No. of Module Spaces

1

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303579

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Part Drawings

Mini-Com 75 Ohm BNC Coupler

US English

Part Drawings

Mini-Com 75 Ohm BNC Coupler

US English

Part Drawings

Mini-Com 75 Ohm BNC Coupler

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Related Products