CMBA75BUY

BNC Module

Module supplied with 75 ohm industry standard BNC coupler, Blue.

Specifications

Note

CMBA75BUY replaces CMBA75BU

Termination Style

Coupler

Module Type

Mini-Com

Performance Level

75 ohm

Color

Blue

No. of Module Spaces

1

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303581

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0048

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0482

Resources

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Related Products