CMBEW-X

Blank Module

Mini-ComĀ® 1-port blank module, reserves space for future use, European White, 10 pc.

Specifications

Model (Design)

Bus (jack)

Module Type

Mini-Com

No. of Module Spaces

1

Color

European White

Depth (mm)

34.8

Height (mm)

18.3

Width (mm)

15.4

Material

ABS

BMEcat - Protection Level (IP)

IP00

No. of Module Inserts

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343309

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0127

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0636

Resources

Part Drawings

Part Drawing, CMB.dxf

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Mini-Com Blank Module COCMBXX--ENG

US English

Part Drawings

Part Drawing, CMB.dwg

US English

Related Products