CMBPREIY

5-Way Binding Post Module

Module supplied with one 5-way binding post with red stripe, Electric Ivory.

Specifications

Note

CMBPREIY replaces CMBPREI

Termination Style

5-way

Insert Color

Red

Depth (In.)

1.96

Depth (mm)

49.7

Height (In.)

0.71

Height (mm)

18.1

Module Type

Mini-Com

Width (In.)

0.61

Width (mm)

15.4

Color

Electric Ivory

No. of Module Spaces

1

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303599

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0062

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0619

Resources

Installation Documents

Mini-Com Binding Post Module Installation Instructions: PN334B

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Mini-Com 5-Way Binding Post Module: 02479-183

US English

Part Drawings

Mini-Com 5-Way Binding Post Module: 02479-183

US English

Part Drawings

Mini-Com 5-Way Binding Post Module: 02479-183

US English

Related Products