CMBRS485BL

BAS Connector Module

Module supplied with 22 AWG min/18 AWG max connector, Black.

Specifications

Model (Design)

BAS Connector Module

Termination Style

Screwdown

Module Type

Mini-Com

Color

Black

Depth (In.)

1.92

Depth (mm)

48.7

Height (In.)

1.37

Height (mm)

34.8

Width (In.)

1.24

Width (mm)

31.5

CE Compliant

Yes

No. of Module Spaces

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376717

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0068

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0684

Resources

Part Drawings

Mini-Com BAS Connector Module: 02531-04

US English

Part Drawings

Mini-Com BAS Connector Module: 02531-04

US English

Installation Documents

Installation Instructions: CMBRS485**

US English

Part Drawings

Mini-Com Dual Module Space Bas Connector COCMBRS485XX--ENG

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Specification Sheets

Mini-ComĀ® BAS Connector Modules

US English

Related Products