CMD15HDIWY

D-Subminature Module

2-position module supplied with one 15-pin DB connector mounted to a printed circuit board, terminates on site, off white.

Specifications

Note

CMD15HDIWY replaces CMD15HDIW

Termination Style

Screwdown

Module Type

Mini-Com

Color

Off White

No. of Module Spaces

2

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303608

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0051

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0509

Resources

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Mini-Com Dual Module Space 15 Pin High Density D-Sub Screw-Terminating Module CMD15HDXXY.dxf - Customer Drawing

US English

Installation Documents

Mini-Com 15-pin High Density D-sub Field Terminating Module: PN357D

US English

Part Drawings

Mini-Com Dual Module Space 15 PIN High Density D-SUB Screw-Terminating Module COCMD15HDXXY--ENG

US English

Part Drawings

Mini-Com Dual Module Space 15 Pin High Density D-Sub Screw-Terminating Module CMD15HDXXY.dwg - Customer Drawing

US English

Catalog Cut Sheets

Mini-ComĀ® 15-Pin High-Density D-Subminiature Module

US English

Related Products