CMRPWAW

RCA Module

Module supplied with one RCA pass-through coupler with white insert, Arctic White.

Specifications

Module Type

Mini-Com

Depth (In.)

1.68

Depth (mm)

42.7

Height (In.)

0.72

Height (mm)

18.3

Termination Style

Pass-through

Width (In.)

0.61

Width (mm)

15.4

Insert Color

White

No. of Module Spaces

1

Color

Arctic White

CE Compliant

Yes

Material

ABS

RG Designation

RG-6 and RG-59

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379656

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0034

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0340

Resources

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Part Drawing - CMRP.dxf

US English

Part Drawings

Part Drawing - CMRP.dwg

US English

Part Drawings

Mini-Com RCA Coupler Module COCMRPRXX--ENG

US English

Related Products