IAEBHUSBAA

USB Module

IndustrialNet™ Mini-Com® USB 2.0 female A to female A coupler module.

Specifications

Module Type

Bulkhead

No. of Ports

N/A

Color

Black

Depth (In.)

1.53

Depth (mm)

38.9

Height (In.)

5.33

Height (mm)

135.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363667

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0162

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1619

Resources

Installation Documents

IndustrialNet USB Coupler Module: PN556A

US English

Part Drawings

IndustrialNet USB A-A Coupler with Bulkhead COIAEBHUSBAA--ENG

US English

Specification Sheets

Spec Sheet, Industrial USB Coupler

US English

Application Notes

Understanding the Industrial USB Coupler: NCAN03--WW-ENG

US English

Part Drawings

Part Drawing, IAEBHUSBAA.dxf

US English

Part Drawings

Part Drawing, IAEBHUSBAA.dwg

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Related Products