NK35MSSEI

3.5mm Stereo Coupler Module

Keystone module supplied with 3.5mm (1/8") stereo solder type headset coupler.

Specifications

Termination Style

Solder

Module Type

Keystone

Color

Electric Ivory

No. of Module Spaces

1

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337920

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0036

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0359

Resources

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System

UK English

Part Drawings

Netkey 3.5mm (1/8") Solder Type Headphone Jack Module NKNK35MSSXX--ENG

US English

Installation Documents

NetKey Keystone Solder Type AV Modules: NK397D

US English

Part Drawings

Part Drawing, NK35MSS*.dxf

US English

Part Drawings

Part Drawing, NK35MSS*.dwg

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Related Products