NKFAW

F-Type Module

Keystone module supplied with 3.0 GHz industry standard F-Type coax bulkhead coupler, Arctic White

Specifications

CE Compliant

Yes

Color

Arctic White

Depth (In.)

1.17

Depth (mm)

29.7

Height (In.)

0.86

Height (mm)

21.8

Model (Design)

Coax/coax

Module Type

Keystone

No. of Module Spaces

1

Product Type

F-Type Module

RG Designation

RG-6 and RG-59

Sub Brand

NetKey

Termination Style

Pass-through

Width (In.)

0.64

Width (mm)

16.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363622

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0037

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0366

Resources

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System

UK English

Related Products