Product Type | Grounding Kit |
Sub Brand | Mini-Com® |
Material | Polypropylene |
Overall Height (In.) | 0.84 |
Overall Height (mm) | 21.3 |
Overall Length (In.) | 1.28 |
Overall Length (mm) | 32.5 |
Overall Width (In.) | 0.83 |
Overall Width (mm) | 21.2 |
For Use With | Kit used to ground enhanced Giga-TX™ Style Shielded Jack Modules to another ground wire in shielded applications. |
Accessory Type | Connector Tools & Accessories |
Standards Met | UL94 V-2, RoHS Compliant |
UPC | 07498303566 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0268 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.2675 |
Part Drawings | Part Drawing - DWG - CJSGK-XY | English | |
Part Drawings | Part Drawing - DXF - CJSGK-XY | English | |
Part Drawings | Grounding Kit For TX Style Modules COCJSGK-XY--ENG | English | |
Installation Documents | Grounding Kit Installation Instructions PN176C | English | |
Articles | Article - Product Related - 07Nov CIM B-G shielded system | English |