Replacement head assembly for GP6™ PLUS 4-Pair Punchdown Tool.
Product Type | Replacement Head Assembly |
Sub Brand | GP6™ |
Color | Black |
Overall Height (In.) | 1.65 |
Overall Height (mm) | 41.9 |
Overall Length (In.) | 1.6 |
Overall Length (mm) | 40.6 |
Overall Width (In.) | 8.9 |
Overall Width (mm) | 226.1 |
For Use With | The GP6™ PLUS Punchdown System is used as a Category 6 interconnect or cross-connect of workstation cabling to equipment cabling, or as a consolidation point in zone cabling applications |
Performance Level | Category 6 |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498375689 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0049 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0493 |
Part Drawings | GP6 Plus Replacement Head Assembly: CG24622B01 | English |