Replacement blade for GP6™ PLUS Single Wire Punchdown Tool.
Product Type | Single Wire Replacement Blade |
Sub Brand | GP6™ |
Color | Black |
Material | Steel |
Overall Height (In.) | 2.11 |
Overall Height (mm) | 53.6 |
Overall Length (In.) | 2.11 |
Overall Length (mm) | 53.6 |
Overall Width (In.) | 0.36 |
Overall Width (mm) | 9.1 |
For Use With | Replacement blade for GP6™ PLUS Single Wire Punchdown Tool. |
Performance Level | Category 6 |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498386817 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0025 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | GP6 Replacement Blade: CG24580A01 | English |