ICAM12DRJS

Industrial Coupler

Category 5e, M12 D-code to RJ45 industrial adapter, panel mount.

Specifications

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384135

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0064

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0640

Resources

Reference Architecture

Industrial Switch Deployment Configuration Drawing: PCD0001

US English

Specification Sheets

IndustrialNet M12 D-Code to RJ45 Panel Mount Adapter - ICAM12DRJS

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Part Drawings

M12 D-Code, 4 Position to RJ45 Category 5e Shielded Adapter -dxf

US English

Part Drawings

M12 D-Code, 4 Position to RJ45 Category 5e Shielded Adapter -dwg

US English

Part Drawings

M12 D-Code, 4 Position to RJ45 Category 5e Shielded Adapter -pdf

US English

Specification Sheets

IndustrialNetâ„¢ Category 6A RJ45 Field Terminable Plug

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Reference Architecture

Industrial Switch Deployment (Preconfigured) Configuration Drawing: PCD0008

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Related Products