ICAM12XRJS

Industrial Coupler

Adapter, IndustrialNET, M12 X-Code Female to RJ45 Jack, Panel Mount.

Specifications

Application

Shielded

Color

Black

Depth (In.)

2.09

Depth (mm)

53

Height (In.)

1.07

Height (mm)

27.1

Performance Level

Category 6A

Width (In.)

1.26

Width (mm)

32

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626078

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0046

Std. Ctn. Qty.

15

Std. Ctn. Volume (cf)

0.0691

Resources

Part Drawings

Industrial M12, X-Code 8-Pin Female to RJ45 Cat.6A Straight Jack Adapter

US English

Specification Sheets

IndustrialNetâ„¢ M12 X-Code to RJ45 Panel Mount Adapters: D-COSP413--WW

US English

Part Drawings

Industrial M12, X-Code 8-Pin Female to RJ45 Cat.6A Straight Jack Adapter

US English

Part Drawings

Industrial M12, X-Code 8-Pin Female to RJ45 Cat.6A Straight Jack Adapter

US English

Related Products