Product Type | Single Pair Punchdown Tool |
Sub Brand | Pan-Punch® |
Overall Length (In.) | 5.62 |
Overall Length (mm) | 142.8 |
Overall Width (In.) | 1.44 |
Overall Width (mm) | 36.6 |
For Use With | Pan-Punch® 110-style Bases, Connectors and Systems |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498339020 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1309 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NetKey ® Category 6 Punchdown Jack Modules - Spec Sheet | English | |
Specification Sheets | Modulos Jack Punchdown Categoria 6 NetKey® Hoja de Especificaciones NKDS28--WW-SPA | Spanish (Español) | |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | Part Drawing - PDF - 00665-23 | English | |
Installation Documents | Punchdown Tool and Blade for 110 Style IDC: PA24484A01 | English |