The Five Pair Punchdown Tool is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Punchdown Tool |
Sub Brand | Pan-Punch® |
Color | Black |
Material | Thermoplastic |
Overall Length (In.) | 8.88 |
Overall Length (mm) | 225.6 |
Overall Width (In.) | 1.65 |
Overall Width (mm) | 41.9 |
For Use With | Pan-Punch® 110-style Bases, Connectors and Systems |
Performance Level | Category 5e |
Accessory Type | Connector Tools & Accessories |
Standards Met | UL94 V-0, RoHS directive is not applicable |
UPC | 07498363829 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0836 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8359 |
Specification Sheets | NetKey ® Category 6 Punchdown Jack Modules - Spec Sheet | English | |
Specification Sheets | Modulos Jack Punchdown Categoria 6 NetKey® Hoja de Especificaciones NKDS28--WW-SPA | Spanish (Español) | |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | Pan-Punch 110 Style Multi-Pair Punch Down Tool COPDT110M--ENG | English | |
Installation Documents | Five Pair Punchdown Tool: PA24655A01 | English |