The Replacement Blade For Single Pair Punchdown Tool is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Replacement Blade |
Sub Brand | Pan-Punch® |
Color | Black |
Overall Length (In.) | 5.62 |
Overall Length (mm) | 142.8 |
Overall Width (In.) | 1.44 |
Overall Width (mm) | 36.6 |
For Use With | Pan-Punch® 110-style Bases, Connectors and Systems |
Performance Level | Category 5e |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498339021 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1309 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - 00665-23 | English |