The Small Gauge (28/30 AWG) Modular Plug Assembly Tool helps terminate 28/30 AWG modular plugs.
Product Type | Plug Termination Tool |
Color | Blue |
Material | Glass-Filled Nylon |
Overall Height (In.) | 1.32 |
Overall Height (mm) | 33.5 |
Overall Length (In.) | 4.6 |
Overall Length (mm) | 116.8 |
Overall Width (In.) | 0.52 |
Overall Width (mm) | 13.3 |
For Use With | Category 6 UTP modular plugs. |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
Part Features | Small Gauage Modular Plug Assembly Tool |
UPC | 07498353093 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0035 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1734 |
Part Drawings | Small Gauge (28/30AWG) Modular Plug Assembly Tool COSGPT--ENG | English | |
Installation Documents | Small Gauge (28/30 AWG) Modular Plug Assembly Tool: PN553-ENG | English |