Product Type | Termination Tool |
Color | Black |
Material | Glass-Filled Nylon |
Overall Height (In.) | 5.11 |
Overall Height (mm) | 129.9 |
Overall Length (In.) | 1.58 |
Overall Length (mm) | 40.1 |
Overall Width (In.) | 5.75 |
Overall Width (mm) | 146 |
For Use With | TG termination tool easily terminates all TG style jack modules by cutting conductors flush and assembling wire cap and jack. Ideal for high volume installations. |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
Part Features | Conductors are flush cut and seated within wire cap in one cycle; wire cap and jack module assembled with additional cycle, eliminating the use of two field termination tools |
UPC | 07498379866 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 0.0891 |
Product Bulletins | TG Termination Tool: COCB23--WW | English | |
Part Drawings | TG Style Termination Tool: CG24580A01 | English | |
Installation Documents | TGJT Instruction Sheets | English | |
Installation Documents | TGJT Kit Instruction Sheets | English |