Product Type | Angled Jack Module Termination Tool |
Sub Brand | Mini-Com® |
Color | Red |
Material | Glass-Filled Nylon |
Overall Length (In.) | 2.9 |
Overall Length (mm) | 73.7 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 16 |
For Use With | Termination tool for the 45° angled wire caps. |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 61305625529 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | Tapas anguladas de 45° para Módulos Jack UTP y Blindados Mini-Com® TX6A, TX6 PLUS y TX5e Hoja de Especificaciones COSP457 | Spanish (Español) | |
Specification Sheets | 45° Angled Wire Caps for TX6A™/TX6™ PLUS Mini-Com® UTP/STP Jack Modules Spec Sheet COSP457-WW-ENG | English | |
Part Drawings | 45° TG JACK TERMINATION TOOL | English | |
Part Drawings | 45° TG JACK TERMINATION TOOL | English | |
Part Drawings | 45° TG JACK TERMINATION TOOL | English | |
Installation Documents | 45° Up/Down UTP TG Modular Jacks & Wire Caps | English | |
Installation Documents | 45° Left/Right UTP TG Modular Jacks & Wire Caps | English | |
Installation Documents | Jack Modulares y Tapas de Cables UTP TG Izquierda/Derecha de 45 Grados PN609E | Spanish (Español) |