The Mini-Com® Cat 5e UTP RJ45 Leadframe Jack Module is designed to terminate 4-pair, 22-24 AWG twisted pair cable. Each module is 100% factory tested for continuity. Contacts are plated with 50 microinches of gold for superior performance. Jack modules are compatible with Mini-Com Modular Patch Panels and Faceplates. The jack module is black.
Product Type | Jack Module |
Performance Level | Category 5e |
Connector Type | Jack Module - Standard |
Termination Style | Leadframe |
Body Material | ABS |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Resistance Properties | Heat-Resistant |
Color | Black |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D Standards at Swept Frequencies 1 to 100 MHz. Meets all Applicable ANSI/TIA-968-A Requirements, Meets Requirements of IEEE 802.3af and IEEE 802.3at for PoE Applications, Meets IEC 60603-7, UL 1863 Approved, RoHS Compliant |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Overall Length (In.) | 1.37 |
Overall Length (mm) | 34.8 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
UPC | 07498303480 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | Mini-Com® Mini-Jack™ TX5e™ UTP Jack Module - Spec Sheet | English | |
Part Drawings | Mini-Com Category 5e Connector Modules - DWG | English | |
Part Drawings | Mini-Com Category 5e Connector Modules - DXF | English | |
Part Drawings | Mini-Com Mini-Jack Category 5e Connector Module Part Drawing 02479-334 | English | |
Installation Documents | Mini-Com Mini-Jack モジュラージャック | Japanese (日本人) | |
Installation Documents | Mini-Com Mini-Jack Jack Modules Installation Instructions PN45H | English |