CJ5E88TGBL-C

UTP Jack Module

Category 5e, RJ45, 8-position, 8-wire universal jack module, bulk packaged. Includes the EGJT termination tool, Black, 100pc.

Specifications

Material

ABS/Plastic

Application

Unshielded

Color

Black

Depth (In.)

1.50

Depth (mm)

38.2

Height (In.)

0.71

Module Type

Mini-Com

Operating Temperature

14°F to 149°F (-10°C to 65°C)

Performance Level

Category 5e

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498380955

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

1.1798

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Part Drawings

Mini-Com TX5e UTP Jack Module: 02043-05

US English

Part Drawings

TX5e Cat5e Jack Module COCJ5E88TGXX--ENG

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Selection Guides

28 AWG Selection Guide (NA, LA): COSG10--WW-ENG

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Videos

TG Style Jack Module Termination

US English

Specification Sheets

TX5500™ U/UTP Copper Cable COSP393

US English

Part Drawings

Mini-Com TX5e UTP Jack Module: 02043-05

US English

Specification Sheets

Mini-Com® TX5e™ UTP Jack Modules: COSP316

US English

Related Products