CJ5E88TGRD-C

UTP Jack Module

Category 5e, RJ45, 8-position, 8-wire, red, universal jack module, bulk packaged. Includes the EGJT termination tool.

Specifications

Performance Level

Category 5e

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Material

ABS/Plastic

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Red

Application

Unshielded

Overall Depth (In.)

1.50

Overall Depth (mm)

36.4

Overall Height (In.)

0.71

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498380962

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

1.1798

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Mini-Com® TX5e™ UTP Jack Modules: COSP316

US English

Part Drawings

Mini-Com TX5e UTP Jack Module: 02043-05

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Selection Guides

28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG

US English

Part Drawings

TX5e Cat5e Jack Module COCJ5E88TGXX--ENG

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Videos

TG Style Jack Module Termination

US English

Specification Sheets

TX5500™ U/UTP Copper Cable COSP393

US English

Part Drawings

Mini-Com TX5e UTP Jack Module: 02043-05

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Related Products