CJ64BLY

UTP Jack Module

Category 3, 6-position, 4-wire universal module. Black.

Specifications

Performance Level

Category 3

Note

CJ64BLY replaces CJ64BL

Termination Style

Leadframe

Module Type

Mini-Com

Wiring Scheme

T568A/T568B 4-wire

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Black

Material

ABS

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303511

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Installation Documents

Mini-Com Mini-Jack Modules: PN45H

US English

Part Drawings

Mini-Com Mini-Jack Category 3 Jack Module: 02479-349

US English

Part Drawings

Mini-Com Mini-Jack Category 3 UTP Jack Module: 02479-349

US English

Videos

Leadframe Jack Module Termination Instructions

US English

Catalog Cut Sheets

CJ64**Y Product Page

US English

Part Drawings

Mini-Jack Category 3 Twisted Pair Connector COCJ64XXXXY--ENG

US English

Related Products