globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 3, 6-position, 6-wire USOC module. Red.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Jack Module
Performance Level Category 3
Connector Type Jack Module - Standard
Termination Style Leadframe
Body Material ABS
Contact Material Plated Phosphor Bronze
Module Type Mini-Com®
Wiring Scheme USOC 6-wire
Shield Type Unshielded (UTP)
Sub Brand Pan-Net®
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Red
Standards Met Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant.
Overall Depth (In.) 1.37
Overall Depth (mm) 34.8
Overall Height (In.) 0.72
Overall Height (mm) 18.3
Overall Length (In.) 1.37
Overall Length (mm) 34.8
Overall Width (In.) 0.61
Overall Width (mm) 15.5

Packaging Detail

UPC 07498303529
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0028
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1404

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}