CJ688TGAW-24

UTP Jack Module

Category 6, RJ45, 8-position, 8-wire universal module, bulk packaged. Arctic White.

Specifications

Performance Level

Category 6

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Arctic White

Material

ABS/Polycarbonate

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498301079

Std. Pkg. Qty.

24

Std. Pkg. Volume (cf)

0.0348

Std. Ctn. Qty.

240

Std. Ctn. Volume (cf)

0.3481

Resources

Videos

TG Style Jack Module Termination

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Reference Architecture

Micro Data Center Reference Design: PCDD0007

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Part Drawings

Mini-Com Category 6 Jack Module with Straight Wire Cap Assembly

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Specification Sheets

Mini-Com® TX6™ PLUS UTP Jack Modules

US English

Reference Architecture

Pre-configured Industrial Distribution Frame Reference Design: PCD0010

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Related Products