CJ688TGBR

UTP Jack Module

Category 6, RJ45, 8-position, 8-wire universal module.

Specifications

Performance Level

Category 6

Color

Brown

Module Type

Mini-Com

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

Material

ABS/Polycarbonate

Operating Temperature

14°F to 149°F (-10°C to 65°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339545

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1605

Resources

Part Drawings

Mini-Com TX6 PLUS UTP Jack Module: 02043-10

US English

Part Drawings

Mini-Com TX6 PLUS UTP Jack Module: 02043-10

US English

System Warranty

Category 6 UTP Guaranteed Headroom Platform North America

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Reference Architecture

Micro Data Center Reference Design: PCDD0007

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Reference Architecture

Pre-configured Industrial Distribution Frame Reference Design: PCD0010

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Videos

TG Style Jack Module Termination

US English

Specification Sheets

Mini-Com® TX6™ PLUS UTP Jack Modules

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Related Products