CJ688TGIG-24

UTP Jack Module

Category 6, RJ45, 8-position, 8-wire universal module, bulk packaged. International Gray.

Specifications

Performance Level

Category 6

Color

International Gray

Module Type

Mini-Com

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

Material

ABS/Polycarbonate

Operating Temperature

14°F to 149°F (-10°C to 65°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498301094

Std. Pkg. Qty.

24

Std. Pkg. Volume (cf)

0.0348

Std. Ctn. Qty.

240

Std. Ctn. Volume (cf)

0.3481

Resources

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Reference Architecture

Micro Data Center Reference Design: PCDD0007

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

System Warranty

Category 6 (TX6500) UTP Guaranteed Headroom Platform (North America): COFL19--WW-ENG

US English

System Warranty

Category 6 UTP Guaranteed Headroom Platform North America

US English

Part Drawings

Mini-Jack Category 6 TX6 Jack Module COCJ688TGXX--ENG

US English

Specification Sheets

Mini-Com® TX6™ PLUS UTP Jack Modules

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Reference Architecture

Pre-configured Industrial Distribution Frame Reference Design: PCD0010

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Videos

TG Style Jack Module Termination

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Related Products