BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Category 6, RJ45, 8-position, 8-wire universal module, bulk packaged. Yellow.

Specifications

Product Type UTP Jack Module
Performance Level Category 6
Connector Type Jack Module
Termination Style TG Style
Body Material ABS
Contact Material Copper
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Connector 1 Type RJ45
Connector 2 Type RJ45
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°F) 14
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Resistance Properties Heat-Resistant
Color Yellow
Standards Met Exceeds Channel Requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA Standards for Supporting 10GBASE-T Transmission Over Twisted Pair Cabling Systems in a 4-Connector Configuration up to 100 meters at Swept Frequencies 1 to 500 MHz, Exceeds
Overall Depth (mm) 38.1
Overall Depth (In.) 1.5
Overall Height (In.) 0.71
Overall Height (mm) 18
Overall Length (mm) 38.1
Overall Length (In.) 1.5
Overall Width (In.) 0.62
Overall Width (mm) 15.7
Pricing Category 1 CO
Pricing Category 2 CO1
Pricing Category 3 CO1B

Packaging Detail

UPC 07498301092
Std. Pkg. Qty. 24
Std. Pkg. Volume (cf) 0.0348
Std. Ctn. Qty. 240
Std. Ctn. Volume (cf) 0.3481

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets 45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406 English
System Warranty Category 6 UTP Guaranteed Headroom Platform North America English
Certifications Test Verification of Conformity 102629202CRT‐001 English
Videos TG Style Jack Module Termination English
Application Guides Plenum Network Infrastructure for In-Ceiling Applications: COAG01 English
Certifications RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation English
Reference Architecture Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002 Spanish (Español)
Certificate Test Verification of Conformity: 103794341CRT-001d English
Certifications Environmental Product Declaration Panduit RJ45 Jack Modules English
Installation Documents TX6 PLUS and TX5e UTP Jack Modules English
Specification Sheets Mini-Com® TX6™ PLUS UTP Jack Modules English
Selection Guides Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09 English
System Warranty Category 6 (TX6500) UTP Guaranteed Headroom Platform (North America): COFL19--WW-ENG English
Part Drawings Mini-Com Category 6 Jack Module with Straight Wire Cap Assembly English
Product Bulletins TG Termination Tool: COCB23--WW English
Installation Documents TX6 PLUS and TX5e UTP Jack Modules: PN403N Japanese (日本人)